IESNA:LM-63-2002
[TEST]P1648363
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1C-850-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 44W 80CRI 5000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.37A 44.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5454.1
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 44.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
657.2 666.6 684.9 704.1 731.0 770.1 821.7 876.8 925.2 979.5 1031.1 1096.4 1165.9 1235.9 1298.0 
1366.0 1443.3 1526.2 1646.1 1775.4 1878.6 1953.6 2014.6 2046.6 1973.5 1771.5 1421.1 810.4 351.3 162.5 114.9 
87.1 55.5 37.5 19.9 0.0 0.0 
657.2 665.8 683.4 702.5 731.0 769.3 818.6 876.4 927.2 978.0 1035.8 1098.3 1171.4 1239.8 1301.5 
1370.3 1447.2 1535.1 1659.4 1787.6 1888.7 1962.6 2027.1 2050.5 1980.2 1780.9 1424.2 804.9 352.0 164.9 116.8 
89.9 55.5 38.7 20.7 0.0 0.0 
657.2 665.4 681.8 702.9 731.8 769.3 815.8 872.1 923.3 974.1 1030.7 1095.2 1165.9 1235.9 1300.7 
1364.4 1437.9 1539.4 1665.6 1807.5 1933.7 2022.0 2089.2 2137.6 2099.3 1924.3 1572.7 1003.4 443.5 204.3 136.4 
99.6 66.0 44.9 23.4 0.4 0.0 
657.2 667.7 683.8 704.1 733.0 768.5 810.7 861.9 915.5 963.9 1021.3 1082.3 1155.4 1225.7 1303.1 
1369.1 1439.8 1535.9 1656.7 1811.4 1981.7 2121.2 2241.6 2335.7 2360.0 2244.7 1959.5 1397.6 689.6 298.5 171.1 
118.8 79.3 50.4 23.1 0.4 0.0 
657.2 667.0 682.2 702.9 733.4 769.7 809.2 851.8 901.8 953.8 1005.7 1069.0 1141.7 1210.1 1290.2 
1364.0 1433.9 1522.3 1650.8 1816.1 2021.6 2211.5 2424.0 2579.9 2703.0 2713.2 2511.2 2072.4 1341.3 572.8 
263.3 162.5 99.2 57.0 27.4 0.8 0.0 
657.2 666.6 680.6 702.1 732.2 768.5 804.9 844.7 888.5 939.7 990.5 1047.5 1110.8 1183.1 1256.2 
1332.0 1416.0 1512.1 1636.3 1805.1 2024.7 2278.3 2529.5 2776.1 3020.7 3184.0 3204.3 2940.2 2376.4 1474.2 
574.4 203.6 105.9 60.2 23.8 1.2 0.0 
657.2 666.6 680.2 701.0 729.9 766.2 805.7 846.3 887.7 935.0 986.6 1040.1 1094.8 1160.1 1242.1 
1327.7 1394.1 1473.8 1589.5 1739.1 1940.3 2187.3 2471.3 2801.5 3148.0 3468.0 3691.1 3705.6 3441.9 2806.6 
1877.4 898.3 259.4 111.4 46.9 5.1 0.0 
657.2 666.2 679.5 700.2 728.7 764.3 804.5 845.9 889.7 933.4 988.1 1040.1 1093.2 1156.5 1240.5 
1319.9 1383.5 1460.5 1573.4 1723.5 1923.5 2168.1 2447.1 2774.1 3125.4 3453.6 3687.6 3726.3 3477.4 2838.6 
1944.6 1058.5 307.5 118.8 46.5 5.5 0.0 
657.2 665.4 676.7 695.9 723.6 758.0 798.6 842.8 885.8 931.9 983.8 1038.5 1088.6 1150.3 1224.1 
1296.4 1348.8 1431.6 1558.2 1726.2 1938.4 2180.2 2442.0 2725.7 3022.2 3315.3 3520.0 3586.4 3394.2 2767.1 
1979.4 1260.9 616.9 178.2 65.3 13.7 0.0 
657.2 662.3 672.0 688.5 714.2 745.9 782.2 820.5 863.5 906.5 950.2 991.3 1033.5 1079.6 1139.7 
1196.4 1257.7 1368.3 1524.2 1722.3 1950.9 2208.4 2476.8 2744.8 3032.8 3258.2 3386.4 3365.3 3014.0 2412.3 
1804.4 1122.5 462.6 157.5 71.5 21.9 0.0 
657.2 658.0 665.4 679.5 701.7 727.9 759.6 791.6 823.3 855.7 890.5 917.8 949.8 982.7 1027.2 
1074.1 1147.9 1269.5 1439.0 1647.7 1898.9 2184.5 2490.5 2815.9 3111.3 3281.7 3286.0 3012.5 2396.7 1743.8 
1149.1 591.9 232.5 95.7 36.3 12.1 0.0 
657.2 660.3 666.2 679.5 700.6 727.9 754.1 785.0 813.5 842.8 870.5 893.6 919.4 949.1 988.9 
1038.1 1122.5 1242.9 1396.0 1583.6 1807.9 2063.8 2329.5 2586.2 2763.2 2810.9 2699.5 2384.2 1804.0 1247.2 
774.8 382.5 163.3 75.0 32.0 10.9 0.0 
657.2 655.6 660.7 673.2 693.1 717.8 744.7 772.8 798.2 823.3 845.9 863.1 885.0 913.1 953.4 
1013.9 1094.8 1185.8 1287.4 1405.8 1556.6 1724.3 1900.9 2066.5 2157.2 2146.2 2029.0 1741.1 1300.7 858.4 
504.8 245.4 122.7 63.3 33.6 16.4 0.0 
657.2 658.0 661.9 673.2 693.5 717.8 742.8 765.8 785.4 800.6 815.0 828.3 847.5 874.4 892.4 
894.4 878.3 844.0 792.4 733.0 684.2 660.3 638.0 583.3 490.7 381.0 286.0 218.0 170.7 145.3 126.6 106.3 
86.0 68.8 47.7 24.2 0.0 
657.2 657.2 660.3 671.3 691.2 713.1 733.4 748.6 758.8 765.8 772.5 769.3 754.9 727.1 685.3 
629.5 559.5 480.6 406.4 348.5 303.2 270.8 245.8 226.2 210.6 194.6 179.0 165.3 152.4 141.1 126.6 110.2 90.3 
70.7 47.7 21.1 0.0 
657.2 659.5 662.7 674.0 692.4 710.3 720.9 725.6 730.6 730.3 717.8 692.0 651.3 599.4 533.3 
462.6 402.4 357.1 323.5 297.3 273.9 253.6 236.4 223.9 214.5 203.2 188.3 173.1 161.4 146.9 126.6 105.9 85.2 62.1 
39.1 8.2 0.0 
657.2 659.5 664.6 675.6 691.6 702.1 705.6 709.9 709.2 695.1 663.8 618.9 556.0 488.0 425.5 382.5 
354.8 332.9 311.4 291.9 269.2 248.9 239.1 234.4 228.6 215.7 198.9 186.0 186.0 177.4 155.1 129.7 97.7 73.5 41.4 3.5 
0.0 
657.2 655.2 662.7 674.0 685.3 689.2 693.9 698.2 687.3 654.8 609.1 546.6 475.9 417.7 377.8 349.3 
325.5 302.8 279.0 254.8 246.9 244.2 244.6 246.5 241.5 228.2 214.5 210.2 223.9 223.5 217.2 177.4 140.7 102.8 55.1 2.0 
0.0 
657.2 654.1 662.7 676.3 683.4 684.5 690.8 690.8 668.9 627.1 567.7 500.5 438.4 391.9 356.7 326.6 
299.3 269.6 244.2 235.6 230.5 229.4 233.3 237.2 231.3 221.5 211.8 221.5 229.0 223.5 205.9 168.4 138.7 102.8 52.4 0.8 
0.0 
657.2 654.5 665.0 680.6 684.5 685.3 691.6 684.5 653.7 604.4 541.9 475.5 420.4 377.4 338.8 304.8 
273.9 243.8 230.5 223.5 220.8 221.1 227.0 229.7 221.9 211.8 208.3 222.3 219.6 213.3 187.9 157.5 128.2 96.9 46.9 0.0 
0.0 
657.2 649.8 661.5 677.1 681.4 682.6 688.8 678.3 645.5 592.3 532.6 465.0 410.3 367.3 325.5 287.2 
254.4 230.1 220.8 215.3 214.1 216.1 220.4 223.1 219.2 216.1 220.0 237.2 233.3 213.3 179.7 148.9 116.8 81.3 38.3 0.0 
0.0 
657.2 648.2 659.5 675.2 679.9 681.4 686.9 676.7 643.5 594.7 529.8 462.2 410.6 365.7 322.7 285.2 
251.6 228.2 218.8 213.3 212.6 214.1 218.4 220.8 218.0 216.5 220.4 235.6 230.1 207.5 175.0 145.7 113.3 75.4 35.2 0.0 
0.0 
